(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, square, zinc alloy.

Handles - U-type, square, zinc alloy.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The most general Square Bar Pull Handles

  • inCAD Components
[Tapped] Square Handles -U-Shaped-:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment
Zinc AlloyChrome Plating

Specifications

Part Number
USANK100
Part NumberL1WHBSM
(Coarse)
Reference Mass (g)
TypeL
USANK
(U-Shaped)
6876123088M555
100108143088M580
1101201640108M6130
1201301640108M6145
18820018501210M8250

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
USANK68
USANK100
USANK110
USANK120
USANK188
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Pitch L
(mm)
Grip thickness
(mm)
Full height
(mm)
1 Piece(s)Available

8 Days or more

10681230
1 Piece(s)Available

8 Days or more

101001430
1 Piece(s)Available

8 Days or more

101101640
1 Piece(s)Available

8 Days or more

101201640
1 Piece(s)Available

8 Days or more

101881850

Loading...

  1. 1
 

Basic Information

Surfaced Type Category U Shaped U-shaped Type U-Shaped Square Bar Additional Function No
Material Zinc Alloy Surface Treatment Chrome Plating Mounting Method Female Thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.