(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjust Pins- Small Head, Threaded

Height Adjust Pins- Small Head, Threaded:

Specifications

Height Adjust Pins- Small Head, Threaded:
Part NumberL
0.01mm Increment
P
0.5mm Increment
B
0.1mm Increment
F
1mm Increment
D (M)(C)
TypeG
JPSRA85.00~50.003.0~5.02.0~30.0
(B≤Px4.0)
2~4or059.2
105.00~60.004.0~6.02~5or011.5
135.00~80.004.0~8.02~6or0815.0
1710.00~80.005.0~10.02~8or019.6
1910.00~100.005.0~12.02~10or021.9
[ ! ]When F=0, a relief will be added at the neck of thread.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JPSRA8-L[5-50/0.01]-P[3-5/0.5]-B[2-20/0.1]-F0
JPSRA8-L[5-50/0.01]-P[3-5/0.5]-B[2-20/0.1]-F[2-4/1]
JPSRA10-L[5-60/0.01]-P[4-6/0.5]-B[2-24/0.1]-F0
JPSRA10-L[5-60/0.01]-P[4-6/0.5]-B[2-24/0.1]-F[2-5/1]
JPSRA13-L[5-80/0.01]-P[4-8/0.5]-B[2-30/0.1]-F0
JPSRA13-L[5-80/0.01]-P[4-8/0.5]-B[2-30/0.1]-F[2-6/1]
JPSRA17-L[10-80/0.01]-P[5-10/0.5]-B[2-30/0.1]-F0
JPSRA17-L[10-80/0.01]-P[5-10/0.5]-B[2-30/0.1]-F[2-8/1]
JPSRA19-L[10-100/0.01]-P[5-12/0.5]-B[2-30/0.1]-F0
JPSRA19-L[10-100/0.01]-P[5-12/0.5]-B[2-30/0.1]-F[2-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Length F
(mm)
B
(mm)
L
(mm)
P
(mm)
1 Piece(s)

7 Days or more

1082 ~ 205 ~ 503 ~ 5
1 Piece(s)

7 Days or more

1082 ~ 205 ~ 503 ~ 5
1 Piece(s)

7 Days or more

10102 ~ 245 ~ 604 ~ 6
1 Piece(s)

7 Days or more

10102 ~ 245 ~ 604 ~ 6
1 Piece(s)

7 Days or more

10132 ~ 305 ~ 804 ~ 8
1 Piece(s)

7 Days or more

10132 ~ 305 ~ 804 ~ 8
1 Piece(s)

7 Days or more

10172 ~ 3010 ~ 805 ~ 10
1 Piece(s)

7 Days or more

10172 ~ 3010 ~ 805 ~ 10
1 Piece(s)

7 Days or more

10192 ~ 3010 ~ 1005 ~ 12
1 Piece(s)

7 Days or more

10192 ~ 3010 ~ 1005 ~ 12

Loading...

  1. 1

Lead Time

Example

Height Adjust Pins- Small Head, Threaded:
 

Basic Information

Type Height adjusting pin Mounting Method Male thread Tip Shape Flat
Material Steel Surface Finish(Ø) None Heat Treated Presence
Hardness Treated Hardness: 46 ~ 50HRC Wrench Flats B(inch) 0

Additional Products in this Category

Complementary Products

Tech Support