(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Straight

Flow Controls - Straight

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Environment Application: Standard
•Knob Type: With Straight Slot
•Lock Nut Type: Hexagon Nut
•Compatible Fluid: Chemical
•Operating Temperature Range (?): 0::60

  • inCAD Components
Locating Pins- Small Diameter with Shoulder, Sphere, Standard Tolerance, Threaded:Related Image
・Materials
[ M ] Material: Polybutylene Terephthalate
Thread: Brass (Nickel Plating)

Specifications

Part Number-Nominal-Color
SPSNL4
MNSPJS6
-
-
M5
M5

-

W
Part NumberNominalABC2EWrench Flats
H
TThread Size
M
Mass (g)Control Type
TypeD
SPSNS4141.414.8534.19.81018.1R1/834.1Meter-Out
6M535.211.429.1211.9815.9M5x0.829.2
138.6514.8534.0511.91018.1R1/834.1
242.218.442.411.91420.1R1/442.4
8140.1514.8533.8713.91018.1R1/833.9
249.218.442.3213.91420.18R1/442.4
345.920.647.613.91922.5R3/847.7
10246.418.442.3216.91420.1R1/442.4
348.620.647.616.91922.5R3/847.7
[ ! ]For SPSNS, the tube connection port will not move.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPSNS6-1
SPSNS6-2
SPSNS6-M5
SPSNS8-1
SPSNS8-2
SPSNS8-3
SPSNS10-2
SPSNS10-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D
(mm)
Nominal of Thread M
1 Piece(s)Available

8 Days or more

61 (R1/8)
1 Piece(s)Available

8 Days or more

62(R1/4)
1 Piece(s)Available

8 Days or more

6M5
1 Piece(s)Available

8 Days or more

81 (R1/8)
1 Piece(s)Available

8 Days or more

82(R1/4)
1 Piece(s)Available

8 Days or more

83(R3/8)
1 Piece(s)Available

8 Days or more

102(R1/4)
1 Piece(s)Available

8 Days or more

103(R3/8)

Loading...

  1. 1

More Information

Locating Pins- Small Diameter with Shoulder, Sphere, Standard Tolerance, Threaded:Related Image
 

Basic Information

Applicable Fluid Chemical Body Material Brass Main Body Shape Others
Environment, Applications Standard Operating Temperature Range(℃) 0::60 Knob Type With Flat-Blade Screwdriver Groove
Lock Nut Type Hex nut Joint Type Both sides tapped

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.