(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protractor - 90 Degree/180 Degree

Protractor - 90 Degree/180 Degree

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change
  • Lead Time Reduction

•Mounting Hole Dimension Dimension H (mm): 3
•Type: Angle Scales

Angle Scale - 180Deg.:Related Image
・Materials
[ M ]Material: 304 Stainless Steel
No Tape

Specifications

Part Number-V-H
MEABC50-25-3
Part NumberVHXY
TypeGraduation DirectionD
MEAA
180 Degree Type
C
(Zero at Center)
4020313.511.5
60302017
100503626
140804840

Part NumberVHX1Y1X2Y2
TypeGraduation DirectionD
MEAB
90-Degree Type
L (Zero at Left)
R (Zero at Right)
C (Zero at Center)
20103125512
3015177717
502529121229
704043181843

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MEAAC40-20-3
MEAAC60-30-3
MEAAC100-50-3
MEAAC140-80-3
MEABC20-10-3
MEABC30-15-3
MEABC50-25-3
MEABC70-40-3
MEABL20-10-3
MEABL30-15-3
MEABL50-25-3
MEABL70-40-3
MEABR20-10-3
MEABR30-15-3
MEABR50-25-3
MEABR70-40-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSZero Point Position Outer Diameter D
(φ)
I.D. V 
(φ)
Scale angle
1 Piece(s)Available

8 Days or more

10Center4020180
1 Piece(s)Available

8 Days or more

10Center6030180
1 Piece(s)Available

8 Days or more

10Center10050180
1 Piece(s)Available

8 Days or more

10Center14080180
1 Piece(s)Available

8 Days or more

10Center201090
1 Piece(s)Available

8 Days or more

10Center301590
1 Piece(s)Available

8 Days or more

10Center502590
1 Piece(s)Available

8 Days or more

10Center704090
1 Piece(s)Available

8 Days or more

10Left Side201090
1 Piece(s)Available

8 Days or more

10Left Side301590
1 Piece(s)Available

8 Days or more

10Left Side502590
1 Piece(s)Available

8 Days or more

10Left Side704090
1 Piece(s)Available

8 Days or more

10Right Side201090
1 Piece(s)Available

8 Days or more

10Right Side301590
1 Piece(s)Available

8 Days or more

10Right Side502590
1 Piece(s)Available

8 Days or more

10Right Side704090

Loading...

  1. 1
 

Basic Information

Types Angle Scales Mounting Hole Dimension H(mm) 3

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.