(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Valves SP Couplers For Cooling -Stainless Steel Plugs-

Double Valves SP Couplers For Cooling -Stainless Steel Plugs-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Stainless Steel
•Material: Stainless Steel
•Heat Proof: 180℃
•Heat Proof: 120℃
•Includes Valve: Standard

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SF120-PF2
SF120-PF3
SF120-PF4
SF120-PM2
SF120-PM3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting parts Rc/(PT)
(Nominal)
d/d1 (Inner diameter)
(mm)
L (Length)
(mm)
Socket connector diameter
(mm)
Max Usable Pressure
(MPa(kgf/cm2))
1 Piece(s)Available

8 Days or more

10Male thread1/4-36147.5 (76)
1 Piece(s)Available

8 Days or more

10Male thread3/8-40197.5 (76)
1 Piece(s)Available

8 Days or more

10Male thread1/2-4423.54.5 (46)
1 Piece(s)Available

8 Days or more

10Female thread-1/443.5147.5 (76)
1 Piece(s)Available

8 Days or more

10Female thread-3/850.4197.5 (76)

Loading...

  1. 1
 

Basic Information

Material Stainless Steel Heat proof 180℃ With/without valve Standard
Shape Straight Spanner installation section Yes

Additional Products in this Category

Complementary Products

Tech Support