(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Wattage Cartridge Heater Lead Wire with Reinforced Bottom (MISUMI)

High Wattage Cartridge Heater Lead Wire with Reinforced Bottom (MISUMI)

With a watt density four times that of conventional products, the temperature rise time can be significantly reduced. Correspond to high cycle manufacturing.

(i)Caution

  • Set the heater mounting hole tolerance of the object to be heated with the heater D size 0 to +0.03. If the diameter of the hole is large, it may be open and burning or burning may occur.

PDF

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MNCHWA8-[50-400/1]-V[200,​220]-W[140-3000/10]
MNCHWA10-[50-400/1]-V[200,​220]-W[170-3750/10]
MNCHWA12-[50-400/1]-V[200,​220]-W[200-5000/10]
MNCHWA16-[50-600/1]-V[200,​220]-W[200-5000/10]
MNCHWB8-[50-400/1]-V[200,​220]-W[140-3000/10]
MNCHWB10-[50-400/1]-V[200,​220]-W[170-3750/10]
MNCHWB12-[50-400/1]-V[200,​220]-W[200-5000/10]
MNCHWN8-[50-400/1]-V[200,​220]-W[140-3000/10]
MNCHWN10-[50-400/1]-V[200,​220]-W[170-3750/10]
MNCHWN12-[50-400/1]-V[200,​220]-W[200-5000/10]
MNCHWN16-[50-600/1]-V[200,​220]-W[200-5000/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship With/without flange D (Heater diameter)
(mm)
V (Voltage)
(V)
W (Wattage)
(W)
Flange shape L(Heater Length)
(mm)
1 Piece(s)

15 Days or more

Yes8200 ~ 220140 ~ 3000A50 ~ 400
1 Piece(s)

15 Days or more

Yes10200 ~ 220170 ~ 3750A50 ~ 400
1 Piece(s)

15 Days or more

Yes12200 ~ 220200 ~ 5000A50 ~ 400
1 Piece(s)

15 Days or more

Yes16200 ~ 220200 ~ 5000A50 ~ 600
1 Piece(s)

15 Days or more

Yes8200 ~ 220140 ~ 3000B50 ~ 400
1 Piece(s)

15 Days or more

Yes10200 ~ 220170 ~ 3750B50 ~ 400
1 Piece(s)

15 Days or more

Yes12200 ~ 220200 ~ 5000B50 ~ 400
1 Piece(s)

15 Days or more

No8200 ~ 220140 ~ 3000No50 ~ 400
1 Piece(s)

15 Days or more

No10200 ~ 220170 ~ 3750No50 ~ 400
1 Piece(s)

15 Days or more

No12200 ~ 220200 ~ 5000No50 ~ 400
1 Piece(s)

15 Days or more

No16200 ~ 220200 ~ 5000No50 ~ 600

Loading...

  1. 1

・Specifications

Watt densityProduct codeLV(Voltage)W(Wattage)
(W/cm2)TypeD1mm incrementsSelection10W increments
15W/cm260
W/cm2=W/{D×(L-14)×3.14/100}
MNCHWN(No flange)
MNCHWA(Flange shape A)
MNCHWB(Flange shape B)
850~400200,220140~3000
10170~3750
12200~5000
1650~600
 Specify the wattage such that the W density(W/cm2) is with in the range 15≦W/cm2≦60. MNCHWB is not available for D16.MNCHWB:Available for D8 to 12

Basic Information

Shape Straight Root shape Bottom reinforced type Heating type Default

Additional Products in this Category

Complementary Products

Tech Support