(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bolting Joints For Mold Cooling -For High Temperature (Heat-Resistant 120degree Series)/L-Shaped Joints-

Bolting Joints For Mold Cooling -For High Temperature (Heat-Resistant 120degree Series)/L-Shaped Joints-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Bolting Joints For Mold Cooling -For High Temperature (Heat-Resistant 120degree Series)/L-Shaped Joints-
  • Bolting Joints For Mold Cooling -For High Temperature (Heat-Resistant 120degree Series)/L-Shaped Joints-
  • Bolting Joints For Mold Cooling -For High Temperature (Heat-Resistant 120degree Series)/L-Shaped Joints-
  • Volume Discount

•Connecting Part: Hose
•Heat Proof: 120℃
•Includes Valve: No valve
•Shape: L-shaped
•Spanner Installation Section

Stainless steel SUS316(S31600)(1.4401)
    Brass C3604(C36000)(CU-ZN) Thread JIS B 0203 tapered thread for tubing R (PT)
Bolting Joints For Mold Cooling -For High Temperature (Heat-Resistant 120degree Series)/L-Shaped Joints-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
M-NKL6-01
M-NKL8-01
M-NKL8-02
M-NKL10-02
M-NKL10-03
M-NKL12-02
M-NKL12-03
M-NSL6-01
M-NSL6-02
M-NSL6-03
M-NSL8-01
M-NSL8-02
M-NSL8-03
M-NSL10-02
M-NSL10-03
M-NSL12-02
M-NSL12-03
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Applicable hose outer diameter
(mm)
R/(PT)
(Nominal)
1 Piece(s)Available

8 Days or more

10Brass61/8
1 Piece(s)Available

8 Days or more

10Brass81/8
1 Piece(s)Available

8 Days or more

10Brass81/4
1 Piece(s)Available

8 Days or more

10Brass101/4
1 Piece(s)Available

8 Days or more

10Brass103/8
1 Piece(s)Available

8 Days or more

10Brass121/4
1 Piece(s)Available

8 Days or more

10Brass123/8
1 Piece(s)Available

8 Days or more

10Stainless Steel61/8
1 Piece(s)Available

8 Days or more

10Stainless Steel61/4
1 Piece(s)Available

8 Days or more

10Stainless Steel63/8
1 Piece(s)Available

8 Days or more

10Stainless Steel81/8
1 Piece(s)Available

8 Days or more

10Stainless Steel81/4
1 Piece(s)Available

8 Days or more

10Stainless Steel83/8
1 Piece(s)Available

8 Days or more

10Stainless Steel101/4
1 Piece(s)Available

8 Days or more

10Stainless Steel103/8
1 Piece(s)Available

8 Days or more

10Stainless Steel121/4
1 Piece(s)Available

8 Days or more

10Stainless Steel123/8

Loading...

  1. 1

Specifications

Bolting Joints For Mold Cooling -For High Temperature (Heat-Resistant 120degree Series)/L-Shaped Joints-:Related Image
•Dimension Table
Matching tubesTube inserting hole*dLaeCap nutMetal bodyPart Number
Outer×Inner dia.Hole dia. PDepth CFB1(side to side)ℓ1B2(side to side)R(PT)TypeNo.
6×46632123.92111.5128121/8M-NSL
(Stainless steel)
6-01
2224.12211141/46-02
2933.62912193/86-03
8×68752530.82513.5148171/88-01
28.8111/48-02
2933.62912193/88-03
10×7.5109629342916.51711191/410-02
33.6123/810-03
3136.13115231/210-04
12×91297.529342916.51911191/412-02
33.6123/812-03
3136.13115231/212-04
6×46631718.8201110881/8M-NKL
(Brass)
6-01
8×687519.522.52312128101/88-01
21.5111/48-02
10×7.510962427.22814.81611141/410-02
26.9123/810-03
12×91297.52427.828.515.41711141/412-02
27.5123/812-03

More Information

■Bolting Joints High temperature type (Heat-resistant 120°C series)

Structure of L-shaped Joint
Bolting Joints For Mold Cooling -For High Temperature (Heat-Resistant 120degree Series)/L-Shaped Joints-:Related Image
Features

A structure in which tube insert can be tightened with a cap nut, where no torque control is required.
 
M-NSLM-NKL
Bolting Joints For Mold Cooling -For High Temperature (Heat-Resistant 120degree Series)/L-Shaped Joints-:Related ImageBolting Joints For Mold Cooling -For High Temperature (Heat-Resistant 120degree Series)/L-Shaped Joints-:Related Image

Specifications
Fluid applicableWater(fresh water), Air
Usage Pressure RangePressure Range of the tube applicable.
Usage Temperature RangeDepends on Tube Specifications Range.

Please click here for specifications of tube.

Tube Installation/Removal

(1)Attaching tube
Check if the tube end is squarely cut (at a right angle), and it is not damaged or deformed.
Insert the tube fitted with a cap nut to the root of the tube insert.
Tighten the hexagonal part of the cap nut, to fit to the mold body with a spanner.
Lightly pull the tube to make sure that it will not come out.
When fitting the tube to bolting joints (M-NSC) again, fit it after cutting the part fitted before.
Usage without cutting could cause the tube to fall off unexpectedly or result in water leakage.
(2)Tightening the screw
Tighten the hexagonal part or body rectangular part with a spanner.
Since sealing materials are not put on the tapered thread for tubing, use sealing tapes or sealing materials if necessary.
(When using/applying sealing tapes or sealing materials, leave 1.5 to 2.0 thread from the end of the screw.)
(3)Detaching the tube
Detach the tube after holding the hexagonal part with a spanner and detaching the cap nut with another spanner.
Be sure to stop the fluid such as water and air before detaching the tube.

Bolting Joints For Mold Cooling -For High Temperature (Heat-Resistant 120degree Series)/L-Shaped Joints-:Related Image

Notes

Before removing the joint, make sure to check that the pressure from the insided the tube has come down to zero and the temperature of the fluid (water) to below 30°C for avoiding any accidents that may result from splashed hot fluid.
Keep the joint body free of load(such as tension, torsion or bending to protect it from damage)
Do not apply percussion flow (water hammer) to the joint.

Use hot water tube (M-SFT Click here).
 

Basic Information

Connecting parts Hose Heat proof 120℃ With/without valve No valve
Shape L-shaped Spanner installation section Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.