(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Couplers (Stainless Steel) -Sockets- Hexagonal head / hole type

Mold Couplers (Stainless Steel)  -Sockets-  Hexagonal head / hole type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mold Couplers (Stainless Steel)  -Sockets-  Hexagonal head / hole type
  • Mold Couplers (Stainless Steel)  -Sockets-  Hexagonal head / hole type
  • Mold Couplers (Stainless Steel)  -Sockets-  Hexagonal head / hole type
  • Volume Discount

•Material: Stainless Steel
•Connecting Part: Female thread
•Heat Proof: 120℃
•Includes Valve: No valve
•Shape: Straight

金型カプラ -ステンレスタイプ/六角ツバ・六角穴付タイプ-:Related Image
Matching Sockets: SF120−MJTFF
Stainless Steel (SUS303)
    Thread JIS B 0203 tapered thread for tubing R (PT)

金型カプラ -ステンレスタイプ/六角ツバ・六角穴付タイプ-:Related Image

Matching Sockets: SF120−MJTFF
Stainless Steel (SUS303)
    Thread JIS B 0203 tapered thread for tubing R (PT)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SUS-JPJH1
SUS-JPJH2
SUS-JPLH1
SUS-JPLH2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSR/(PT)
(Nominal)
d/d1 (Inner diameter)
(mm)
L (Length)
(mm)
Socket connector diameter
(mm)
1 Piece(s)Available

8 Days or more

101/8524.49.4
1 Piece(s)Available

8 Days or more

101/4526.49.4
1 Piece(s)Available

8 Days or more

101/863410.9
1 Piece(s)Available

8 Days or more

101/463610.9

Loading...

  1. 1

Specifications

金型カプラ -ステンレスタイプ/六角ツバ・六角穴付タイプ-:Related Image
•Dimension Table
Matching
Sockets
To be connected to a socketLD1Allen side
B
Allen wrench hole
Tapered thread R (PT)ℓ1Part Number
VTypeNo.
SF120-MKHSH
Socket hole diameter
V=10.9
10.92034(15.5)1461/89
With hexagonal head/hole
SUS-JPLH(Stainless steel)
1
361/4112
Matching Sockets : Mold Couplers•Sockets (Stainless Steel) SF120-MJTFFClick here
Use in normal pressure 980kPa (10kgf/cm2) or lower.
 
Matching
Sockets
To be connected to a socketLD1Allen side
B
Allen wrench hole
Tapered thread R (PT)ℓ1Part Number
VTypeNo.
SF120-MJTFF
Socket hole diameter
V=9.4
9.410.424.4(13.5)1251/89
With hexagonal head/hole
SUS-JPJH(Stainless steel)
1
26.4(15.5)141/4112
Matching Sockets : Mold Couplers•Sockets (Stainless Steel) SF120-MKHSH Click here
Use in normal pressure 980kPa (10kgf/cm2) or lower.
 
 

Basic Information

Material Stainless Steel Connecting parts Female thread Heat proof 120℃
With/without valve No valve Shape Straight Spanner installation section Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.